8.5.9 CONFIG9
Note:
- When
SAFLOCK =
0, once a SAFSZ bit is programmed to 0 through ICSP or a self-write, it can never be erased to a ‘1’, not even through a Bulk Erase. - When
SAFLOCK =
1, once a SAFSZ bit is programmed to 0 through ICSP or a self-write, it can only be reset though a Bulk Erase.
| Name: | CONFIG9 |
| Address: | 30 0019h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAFSZ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – SAFSZ[7:0] SAF Block Size Selection(1, 2)
| Value | Condition | SAF Block Size | SAF Bulk Erase | SAF Self-write | |||
|---|---|---|---|---|---|---|---|
| WRTSAF | SAFLOCK | PIC18Fx4Q20 | PIC18Fx5Q20 | PIC18Fx6Q20 | |||
1111 1111
| 1 | 1 | Storage Area Flash disabled | Yes | Yes | ||
1111 1110 | 1 | 1 | Last 128 words of PFM | Yes | Yes | ||
1111 110x | 1 | 1 | Last 256 words of PFM | Yes | Yes | ||
1111 10xx | 1 | 1 | Last 384 words of PFM | Yes | Yes | ||
1111 0xxx | 1 | 1 | Last 512 words of PFM | Yes | Yes | ||
1110 xxxx | 1 | 1 | Last 640 words of PFM | Yes | Yes | ||
110x xxxx | 1 | 1 | Last 768 words of PFM | Yes | Yes | ||
10xx xxxx | 1 | 1 | Last 896 words of PFM | Yes | Yes | ||
0xxx xxxx | 1 | 1 | Last 1024 words of PFM | Yes | Yes | ||
1111 1111
| 0 | 1 | Storage Area Flash disabled | Yes | No | ||
1111 1110 | 0 | 1 | Last 128 words of PFM | Yes | No | ||
1111 110x | 0 | 1 | Last 256 words of PFM | Yes | No | ||
1111 10xx | 0 | 1 | Last 384 words of PFM | Yes | No | ||
1111 0xxx | 0 | 1 | Last 512 words of PFM | Yes | No | ||
1110 xxxx | 0 | 1 | Last 640 words of PFM | Yes | No | ||
110x xxxx | 0 | 1 | Last 768 words of PFM | Yes | No | ||
10xx xxxx | 0 | 1 | Last 896 words of PFM | Yes | No | ||
0xxx xxxx | 0 | 1 | Last 1024 words of PFM | Yes | No | ||
1111 1111
| x | 0 | Storage Area Flash disabled | No | No | ||
1111 1110 | x | 0 | Last 128 words of PFM | No | No | ||
1111 110x | x | 0 | Last 256 words of PFM | No | No | ||
1111 10xx | x | 0 | Last 384 words of PFM | No | No | ||
1111 0xxx | x | 0 | Last 512 words of PFM | No | No | ||
1110 xxxx | x | 0 | Last 640 words of PFM | No | No | ||
110x xxxx | x | 0 | Last 768 words of PFM | No | No | ||
10xx xxxx | x | 0 | Last 896 words of PFM | No | No | ||
0xxx xxxx | x | 0 | Last 1024 words of PFM | No | No | ||