19.11 I2C and I3C Pad Control
For this family of devices, the I2C and I3C specific pads are available on RB5, RB6, RC0, RC1, RC4 and RC5 pins. The I2C and I3C characteristics of each of these pins is controlled by the RxyFEAT registers. These characteristics include enabling I2C specific slew rate (over standard GPIO slew rate), selecting from the available I3C internal input buffer selections, and selecting from the available I2C and PPS Module input buffer selections. Refer to the “Input Buffers on Pads with MVIO” section in the “MVIO - Multi-Voltage I/O” chapter for more information.