19.10 Edge Selectable Interrupt-on-Change
An interrupt can be generated by detecting a signal at the PORT pin that has either a rising edge or a falling edge. Individual pins can be independently configured to generate an interrupt. Refer to the “IOC - Interrupt-on-Change” chapter for more details.