11.13.2 INTCON1
| Name: | INTCON1 |
| Address: | 0x462 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STAT[1:0] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
Bits 7:6 – STAT[1:0] Interrupt State Status
| Value | Description |
|---|---|
| 11 | High-priority ISR executing, high-priority interrupt was received while a low-priority ISR was executing |
| 10 | High-priority ISR executing, high-priority interrupt was received in main routine |
| 01 | Low-priority ISR executing, low-priority interrupt was received in main routine |
| 00 | Main routine executing |