11.13.5 IVTLOCK
Note:
- The IVTLOCKED bit can only be set or cleared after the unlock sequence in IVT Unlock Sequence.
- If IVT1WAY =
1, the IVTLOCKED bit cannot be cleared after it has been set.
| Name: | IVTLOCK |
| Address: | 0x460 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IVTLOCKED | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – IVTLOCKED IVT Registers Lock(1,2)
| Value | Description |
|---|---|
| 1 | IVTBASE Registers are locked and cannot be written |
| 0 | IVTBASE Registers can be modified by write operations |