45.2 Standard Operating Conditions
The standard operating conditions for any device are defined as:
- Operating Voltage:
- VDDMIN ≤ VDD ≤ VDDMAX
- MVIO Operating Voltage:
- VDDIOxMIN ≤ VDDIOx ≤ VDDIOxMAX
- Operating Temperature:
- TA_MIN ≤ TA ≤ TA_MAX
| Parameter | Ratings | ||
|---|---|---|---|
| VDD — Operating Supply Voltage(1) | VDDMIN | +1.8V | |
| VDDMAX | +5.5V | ||
| VDDIOx — MVIO Supply Voltage(1) | VDDIOxMIN | +1.62V | |
| VDDIOxMAX | +5.5V | ||
| TA — Operating Ambient Temperature Range | |||
| Industrial Temperature | TA_MIN | -40°C | |
| TA_MAX | +85°C | ||
| Extended Temperature | TA_MIN | -40°C | |
| TA_MAX | +125°C | ||
Note:
- See the Parameter Supply Voltage for more details.
- The MVIO power domain can optionally be configured to operate in Low-voltage range (0.95V-1.62V) in which the MVIO pads are held in reset with limited I3C/I2C functionality. See the Supply Voltage parameter for details.
Note:
- The shaded region indicates the permissible combinations of voltage and frequency.
- Refer to the “External Clock/Oscillator Timing Requirements” table for each Oscillator mode’s supported frequencies.