45.4.1 External Clock/Oscillator Timing Requirements

Figure 45-4. Clock Timing
Note: See the table below.
Table 45-7. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ECL Oscillator
OS1FECLClock Frequency——1MHz
OS2*TECL_DCClock Duty Cycle40—60%
ECM Oscillator
OS3FECMClock Frequency——16MHz
OS4*TECM_DCClock Duty Cycle40—60%
ECH Oscillator
OS5FECHClock Frequency——64MHzVDD > 2.7V
——32MHzVDD < 2.7V
OS6*TECH_DCClock Duty Cycle40—60%
HS Oscillator
OS9FHSClock Frequency4—8MHzFEXTOSC = 'b0010(4)
OS9A8—16MHzFEXTOSC = 'b0011(4)
OS9B16—24MHzFEXTOSC = 'b0100(4)
OS9C24—32MHzFEXTOSC = 'b0101(4)
OS10*COSC1/OSC2Parasitic Pin Capacitance—5—pF
OS11*CLCrystal Load Capacitance—12—pF
OS12*RESEquivalent Series Resistance——200ΩFEXTOSC = 'b0010, 4 MHz crystal(4)
OS12A*——100ΩFEXTOSC = 'b0010, 8 MHz crystal(4)
OS12B*——60ΩFEXTOSC = 'b0011, 16 MHz crystal(4)
OS12C*——40ΩFEXTOSC = 'b0100, 24 MHz crystal(4)
OS12D*——40ΩFEXTOSC = 'b0101, 32 MHz crystal(4)
Secondary Oscillator
OS13*FSECClock Frequency32.432.76833.1kHz
OS14*COSC1/OSC2Parasitic Pin Capacitance—5—pF
OS15*CLCrystal Load Capacitance——8pFSOSCPWR =0
OS15A*——18pFSOSCPWR = 1
OS16*RESEquivalent Series Resistance——50ΩSOSCPWR = 0
OS16A*——100ΩSOSCPWR = 1
System Oscillator
OS20FOSCSystem Clock Frequency——64MHzNotes 2, 3
OS21FCYInstruction Frequency—FOSC/4—MHz
OS22TCYInstruction Period62.51/FCY—nsNote 1
Note:
  1. Instruction cycle period (TCY) equals four times the input oscillator time base period. All specified values are based on characterization data for that particular oscillator type under standard operating conditions with the device executing code. Exceeding these specified limits may result in an unstable oscillator operation and/or higher than expected current consumption. All devices are tested to operate at “min” values with an external clock applied to OSC1 pin. When an external clock input is used, the “max” cycle time limit is “DC” (no clock) for all devices.
  2. The system clock frequency (FOSC) is selected by the “main clock switch controls” as described in the “Power-Saving Mode Operation” section.
  3. The system clock frequency (FOSC) must meet the voltage requirements defined in the “Standard Operating Conditions” section.
  4. The HS Oscillator modes require an appropriate crystal or resonator to be connected to the device. For clocking the device with the external square wave, one of the EC mode selections must be used.