45.3.1 Supply Voltage

Table 45-1. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ.†Max.UnitsConditions
Supply Voltage
D002VDD1.8

—

5.5

V

D002AVDDIOx1.62

—

5.5

V

RAM Data Retention(1)
D003VDR1.7

—

—

V

Device in Sleep mode; on VDD domain
Power-on Reset Release Voltage(2)
D004VPOR—1.61.8VBOR and LPBOR disabled(3); on VDD domain
D004AVPORVDDIOx—1.61.62VVDDIOx domain
Power-on Reset Rearm Voltage(2)
D005VPORR—1—VBOR and LPBOR disabled(3); on VDD domain
D005AVPORRVDDIOx—1—VVDDIOx domain
VDD Rise Rate to ensure internal Power-on Reset signal(2)
D006*SVDD0.05

—

—V/msBOR and LPBOR disabled(3); on VDD domain
D006A*——1.2V/μs1.8V ≤ VDD ≤ 5.5V
D007*SVDDIOx0.05——V/msVDDIOx domain

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. This is the limit to which VDD can be lowered in Sleep mode without losing RAM data.
  2. See the following figure, POR and POR REARM with Slow Rising VDD.
  3. See Reset, WDT, Oscillator Start-up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications for BOR and LPBOR trip point information.
Figure 45-2. POR and POR Rearm with Slow Rising VDD
Note:
  1. When NPOR is low, the device is held in Reset.
  2. TPOR 1 μs typical.
  3. TVLOW 2.7 μs typical.