16.3.4.2.3 Source Count Reload
A DMA message is considered to be complete when the Source Count register is decremented
from ‘1’ and then reloaded (i.e., once the last byte from either the
source read or destination write has occurred). When the SSTP bit is set and the Source Count register is reloaded, then further message transfer
is stopped.