18.8.3 Early Warning Interrupt Control

Name: EWCTRL
Offset: 0x2
Reset: N/A - Loaded from NVM User Row at start-up
Property: Write-Protected, Enable-Protected

Bit 76543210 
     EWOFFSET[3:0] 
Access R/WR/WR/WR/W 
Reset xxxx 

Bits 3:0 – EWOFFSET[3:0] Early Warning Interrupt Time Offset

These bits determine the number of GCLK_WDT clocks in the offset from the start of the watchdog time-out period to when the Early Warning interrupt is generated. These bits are loaded from NVM User Row at start-up. Refer to NVM User Row Mapping for more details.

ValueDescription
0x0 8 clock cycles
0x1 16 clock cycles
0x2 32 clock cycles
0x3 64 clock cycles
0x4 128 clock cycles
0x5 256 clocks cycles
0x6 512 clocks cycles
0x7 1024 clock cycles
0x8 2048 clock cycles
0x9 4096 clock cycles
0xA 8192 clock cycles
0xB 16384 clock cycles
0xC-0xF Reserved