37.5 Supply Characteristics

The following characteristics are applicable to the operating temperature range: TA = -40°C to 85°C, unless otherwise specified and are valid for a junction temperature up to TJ = 100°C. Refer to Power Supply and Start-Up Considerations.

Table 37-4. Supply Characteristics
SymbolConditionsVoltage
Min.Max.Units
VDDIO
VDDIN
VDDANAFull Voltage Range

1.62

3.63

V
Table 37-5. Supply Rise Rates
SymbolParameterRise RateUnits
Max.
VDDIO
VDDIN
VDDANADC supply peripheral I/Os, internal regulator and analog supply voltage0.1V/μs