31.8.14 Counter Value
Note: Prior to any read access, this register must be synchronized by user by writing the
according TCC Command value to the Control B Set register
(CTRLBSET.CMD=READSYNC).
Name: | COUNT |
Offset: | 0x34 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Write-Synchronized, Read-Synchronized |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
COUNT[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
COUNT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
COUNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:0 – COUNT[23:0] Counter Value
These bits hold the value of the counter register.
Note: When the TCC is configured as
16-bit timer/counter, the excess bits are read zero.
Note: This bit field occupies the MSB of
the register, [23:m]. m is dependent on the Resolution bit in the Control A register
(CTRLA.RESOLUTION):
CTRLA.RESOLUTION | Bits [23:m] |
---|---|
0x0 - NONE | 23:0 (depicted) |
0x1 - DITH4 | 23:4 |
0x2 - DITH5 | 23:5 |
0x3 - DITH6 | 23:6 |