24.8.6 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | Write-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
EVD11 | EVD10 | EVD9 | EVD8 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OVR11 | OVR10 | OVR9 | OVR8 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EVD7 | EVD6 | EVD5 | EVD4 | EVD3 | EVD2 | EVD1 | EVD0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVR7 | OVR6 | OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 24, 25, 26, 27 – EVDn Channel n Event Detection Interrupt Enable [n=11..8]
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Event Detected Channel n Interrupt Enable bit, which enables the Event Detected Channel n interrupt.
Value | Description |
---|---|
0 | The Event Detected Channel n interrupt is disabled. |
1 | The Event Detected Channel n interrupt is enabled. |
Bits 16, 17, 18, 19 – OVRn Channel n Overrun Interrupt Enable [n=11..8]
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Overrun Channel n Interrupt Enable bit, which enables the Overrun Channel n interrupt.
Value | Description |
---|---|
0 | The Overrun Channel n interrupt is disabled. |
1 | The Overrun Channel n interrupt is enabled. |
Bits 8, 9, 10, 11, 12, 13, 14, 15 – EVDn Channel n Event Detection Interrupt Enable [n=7..0]
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Event Detected Channel n Interrupt Enable bit, which enables the Event Detected Channel n interrupt.
Value | Description |
---|---|
0 | The Event Detected Channel n interrupt is disabled. |
1 | The Event Detected Channel n interrupt is enabled. |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – OVRn Channel n Overrun Interrupt Enable [n=7..0]
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Overrun Channel n Interrupt Enable bit, which enables the Overrun Channel n interrupt.
Value | Description |
---|---|
0 | The Overrun Channel n interrupt is disabled. |
1 | The Overrun Channel n interrupt is enabled. |