35.8.3 Event Control

Name: EVCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       EMPTYEOSTARTEI 
Access R/WR/W 
Reset 00 

Bit 1 – EMPTYEO Data Buffer Empty Event Output

This bit indicates whether or not the Data Buffer Empty event is enabled and will be generated when the Data Buffer register is empty.

ValueDescription
0 Data Buffer Empty event is disabled and will not be generated.
1 Data Buffer Empty event is enabled and will be generated.

Bit 0 – STARTEI Start Conversion Event Input

This bit indicates whether or not the Start Conversion event is enabled .

ValueDescription
0 A new conversion will not be triggered on any incoming event.

Only DATA must be written (not DATABUF).

1 A new conversion will be triggered on any incoming event.

Only DATABUF must be written (not DATA).