41.4 Supply Characteristics

The following characteristics are applicable to the operating temperature range: TA = -40°C to 105°C, unless otherwise specified and are valid for a junction temperature up to TJ = 125°C. Refer to Power Supply and Start-Up Considerations.

Table 41-3. Supply Characteristics
ConditionsSymbolVoltage
Min.Max.Unit
Full Voltage RangeVDDIO
VDDIN
VDDANA2.73.63V
Table 41-4. Supply Rates
ConditionsSymbolFall RateRise RateUnit
Max.Max.
DC supply peripheral I/Os, internal regulator and analog supply voltageVDDIO
, VDDIN
, VDDANA0.050.1V/μs