19.8.6 Event Control - MODE1
Name: | EVCTRL |
Offset: | 0x04 |
Reset: | 0x0000 |
Property: | Enable-Protected, Write-Protected |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OVFEO | CMPEOx | CMPEOx | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – OVFEO Overflow Event Output Enable
Value | Description |
---|---|
0 | Overflow event is disabled and will not be generated. |
1 | Overflow event is enabled and will be generated for every overflow. |
Bits 9,8 – CMPEOx Compare x Event Output Enable [x=1:0]
Value | Description |
---|---|
0 | Compare x event is disabled and will not be generated. |
1 | Compare x event is enabled and will be generated for every compare match. |
Bits 7,6,5,4,3,2,1,0 – PEREOx Periodic Interval x Event Output Enable [x=7:0]
Value | Description |
---|---|
0 | Periodic Interval x event is disabled and will not be generated. |
1 | Periodic Interval x event is enabled and will be generated. |