29.6.6 PDM Reception
In Pulse Density Modulation (PDM) reception mode, continuous 1-bit data samples are available on the SDI line on each SCKn rising edge, for example, by a MEMS microphone with PDM interface. When using two channel PDM microphones, the second one (right channel) is configured to output data on each SCKn falling edge.
For one PDM microphone, the I2S controller must be configured in normal Receive mode with one slot and 16-bit or 32-bit data size, so that 16 or 32 samples of the microphone are stored into each data word.
For two PDM microphones, the I2S controller must be configured in PDM2 mode with one slot and 32-bit data size. The Serializer will store 16 samples of each microphone in one half of the data word, with left microphone bits in lower half and right microphone bits in upper half, like in compact stereo format.
Based on oversampling frequency requirement from PDM microphone, the SCKn frequency must be configured in the I2S controller.
A microphone that requires a sampling frequency of fs = 48 kHz and an oversampling frequency of fo=64 × fs would require an SCKn frequency of 3.072 MHz.
After selecting a proper frequency for GCLK_I2S_n and according Host Clock Division Factor in the Clock Unit n Control register (CLKCTRLn.MCKDIV), SCKn must be selected as per required frequency.
In PDM mode, only the clock and data line (SCKn and SDIn) pins are used.
To configure PDM2 mode, set SLOTSIZE = 0x01 (16-bits), NBSLOTS = 0x01 (2 slots) and SERCTRL0.DATASIZE = 0x00 (32-bit).