11.6.2.3.1 Write-Protect Clear
| Name: | WPCLR |
| Offset: | 0x00 |
| Reset: | 0x00800000 |
| Property: | – |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TCC3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| AC1 | I2S | PTC | DAC | AC | ADC | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TC7 | TC6 | TC5 | TC4 | TC3 | TCC2 | TCC1 | TCC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERCOM[5:0] | EVSYS | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 24 – TCC3
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 21 – AC1
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 20 – I2S
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 19 – PTC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 18 – DAC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 17 – AC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 16 – ADC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bits 11, 12, 13, 14, 15 – TC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bits 8, 9, 10 – TCC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bits 7:2 – SERCOM[5:0]
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |
Bit 1 – EVSYS
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write-Protect bit for the corresponding peripherals.
| Value | Description |
|---|---|
| 0 |
Write protection is disabled |
| 1 |
Write protection is enabled |