18.8.4 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x4 |
| Reset: | 0x00 |
| Property: | Write-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EW | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – EW Early Warning Interrupt Enable
Writing a zero to this bit has no effect. Writing a one to this bit disables the Early Warning interrupt.
| Value | Description |
|---|---|
| 0 | The Early Warning interrupt is disabled. |
| 1 | The Early Warning interrupt is enabled. |