40.5 Supply Characteristics
The following characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.
| Symbol | Conditions | Voltage | Units | |
|---|---|---|---|---|
| Min | Max | |||
| VDDIO | Full Voltage Range | 2.7 | 3.63 | V |
| VDDIN | ||||
| VDDANA | ||||
| Symbol | Conditions | Fall Rate | Rise Rate | Units |
|---|---|---|---|---|
| Max | Max | |||
| VDDIO | DC supply peripheral I/Os, internal regulator and analog supply voltage | 0.05 | 0.1 | V/μs |
| VDDIN | ||||
| VDDANA |
Note: To secure power up and power down sequence, enabling BOD33 is recommended.
Related Links