| 64pins | 1 | PB31 | PB30 | PA31 | PA30 | | | | | | | | | | | | | VDDIN pin56/GND
pin54 |
| 2 | PA28 | PA27 | PB23 | PB22 | | | | | | | | | | | | | VDDIN pin56/GND
pin54 and VDDIO pin 48/GND pin47 |
| 3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PB17 | PB16 | PA19 | PA18 | PA17 | PA16 | | | | | VDDIO pin 48/GND
pin47 and VDDIO pin34/GND pin33 |
| 4 | PA15 | PA14 | PA13 | PA12 | PB15 | PB14 | PB13 | PB12 | PB11 | PB10 | | | | | | | VDDIO pin 34/GND
pin33 and VDDIO pin21/GND pin22 |
| 5 | PA11 | PA10 | PA09 | PA08 | | | | | | | | | | | | | VDDIO pin21/GND
pin22 |
| 6 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | PB07 | PB06 | | | | | | | | | VDDANA pin 8/GNDANA
pin7 |
| 7 | PB05 | PB04 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | PB01 | PB00 | | | | | | | VDDANA pin 8/GNDANA
pin7 |
| 48pins | 1 | PA31 | PA30 | | | | | | | | | | | | | | | VDDIN pin44/GND
pin42 |
| 2 | PA28 | PA27 | PB23 | PB22 | | | | | | | | | | | | | VDDIN pin44/GND
pin42 and VDDIO pin36/GND pin35 |
| 3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA13 | PA12 | PB11 | PB10 | VDDIO pin36/GND
pin35 and VDDIO pin17/GND pin18 |
| 4 | PA11 | PA10 | PA09 | PA08 | | | | | | | | | | | | | VDDIO pin17/GND
pin18 |
| 5 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | | | | | | | | | | | VDDANA pin6/GNDANA
pin5 |
| 6 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | PB05 | PB04 | PB01 | PB00 | | | | | | | VDDANA pin6/GNDANA
pin5 |
| 32pins | 1 | PA31 | PA30 | | | | | | | | | | | | | | | VDDIN pin30/GND pin
28 |
| 2 | PA28 | PA27 | PA25 | PA24 | PA23 | PA22 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA11 | PA10 | PA09 | PA08 | VDDIN pin30/GND pin
28 and VDDANA pin9/GND pin10 |
| 3 | PA07 | PA06 | PA05 | PA04 | PA03 | PA02 | PA01 | PA00 | PB05 | PB04 | PB03 | PB02 | | | | | VDDANA pin9/GND
pin10 |