41.10.7 Bandgap and Internal 1.0V Reference Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| BANDGAP | Internal 1.1V Bandgap reference |
After calibration at T= 25°C, over [–40°C, +105°C], VDD = 3.3V | 1.07 | 1.1 | 1.12 | V |
| Over voltage at 25°C | 1.08 | 1.1 | 1.11 | V | ||
| INT1V | Internal 1.0V reference voltage (1) | After calibration at T= 25°C, over [-40°C,+105°C], Vdd 3.3V | 0.97 | 1.00 | 1.02 | V |
| Over voltage at 25°C | 0.98 | 1.00 | 1.01 | V |
Note:
- These values are simulation based and are not covered by production test limits.