45.5.3 External Real Time Oscillator
The low-frequency crystal oscillator is optimized for use with a 32.768 kHz watch crystal. When selecting crystals, load capacitance and crystal’s Equivalent Series Resistance (ESR) must be taken into consideration. Both values are specified by the crystal vendor.
The SAM D21 oscillator is optimized for very low power consumption, hence users must pay close attention when selecting crystals. See the table below for maximum ESR recommendations on 9 pF and 12.5 pF crystals.
The low-frequency crystal oscillator provides an internal load capacitance of typical values available in Table 41-40, 32 kHz Crystal Oscillator Characteristics. This internal load capacitance and PCB capacitance can use a crystal inferior to 12.5 pF load capacitance without external capacitors as shown in the following figure.
| Crystal CL (pF) | Max ESR [kΩ] |
|---|---|
| 12.5 | 313 |
Note: Maximum ESR is typical value based on characterization. These values are not covered by test limits in production.
However, to improve crystal accuracy and safety factor, the data sheet recommends adding external capacitors as shown in the following figure.
To find suitable load capacitance for a 32.768 kHz crystal, refer to the crystal data sheet.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN32 | Load capacitor CLEXT(1)(2) | Timer oscillator input |
| XOUT32 | Load capacitor CLEXT(1)(2) | Timer oscillator output |
- Use the equation in Crystal Oscillator Characteristics to calculate CLEXT.
- Decoupling capacitor must be placed close to the device for each supply pin pair in the signal group.
In order to minimize the cycle-to-cycle jitter of the external oscillator, keep the neighboring pins as steady as possible. For neighboring pin details, refer to the section "Oscillator Pinout".