30.2 Features
- Selectable configuration
- Up to five
16-bit Timer/Counters (TC), each configurable as:
- 8-bit TC with two compare/capture channels
- 16-bit TC with two compare/capture channels
- 32-bit TC with two compare/capture channels, by using two TCs
- Up to five
16-bit Timer/Counters (TC), each configurable as:
- Waveform generation
- Frequency generation
- Single-slope pulse-width modulation
- Input capture
- Event capture
- Frequency capture
- Pulse-width capture
- One input event
- Interrupts/output events on:
- Counter overflow/underflow
- Compare match or capture
- Internal prescaler
- Can be used with DMA and to trigger DMA transactions