30.7 Register Summary for 8-bit Registers
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | WAVEGEN[1:0] | MODE[1:0] | ENABLE | SWRST | ||||
| 15:8 | PRESCSYNC[1:0] | RUNSTDBY | PRESCALER[2:0] | |||||||
| 0x02 | READREQ | 7:0 | ADDR[4:0] | |||||||
| 15:8 | RREQ | RCONT | ||||||||
| 0x04 | CTRLBCLR | 7:0 | CMD[1:0] | ONESHOT | DIR | |||||
| 0x05 | CTRLBSET | 7:0 | CMD[1:0] | ONESHOT | DIR | |||||
| 0x06 | CTRLC | 7:0 | CPTEN1 | CPTEN0 | INVEN1 | INVEN0 | ||||
0x07 | Reserved | |||||||||
| 0x08 | DBGCTRL | 7:0 | DBGRUN | |||||||
0x09 | Reserved | |||||||||
| 0x0A | EVCTRL | 7:0 | TCEI | TCINV | EVACT[2:0] | |||||
| 15:8 | MCEO1 | MCEO0 | OVFEO | |||||||
| 0x0C | INTENCLR | 7:0 | MC1 | MC0 | SYNCRDY | ERR | OVF | |||
| 0x0D | INTENSET | 7:0 | MC1 | MC0 | SYNCRDY | ERR | OVF | |||
| 0x0E | INTFLAG | 7:0 | MC1 | MC0 | SYNCRDY | ERR | OVF | |||
| 0x0F | STATUS | 7:0 | SYNCBUSY | STOP | ||||||
| 0x10 | COUNT | 7:0 | COUNT[7:0] | |||||||
0x11 ... 0x13 | Reserved | |||||||||
| 0x14 | PER | 7:0 | PER[7:0] | |||||||
0x15 ... 0x17 | Reserved | |||||||||
| 0x18 | CC0 | 7:0 | CC[7:0] | |||||||
| 0x19 | CC1 | 7:0 | CC[7:0] | |||||||