11.3.1 Features Program flow tracing for the Cortex-M0+ processor MTB SRAM can be used for both trace and general purpose storage by the processor The position and size of the trace buffer in SRAM is configurable by software CoreSight compliant