Reading these bits will return the contents of
               the Receive Data register. The register should be read only when the Receive Complete
               Interrupt Flag bit in the Interrupt Flag Status and Clear register (INTFLAG.RXC) is
               set. The status bits in STATUS should be read before reading the DATA value in order
               to get any corresponding error.
            Writing these bits will write the Transmit
               Data register. This register should be written only when the Data Register Empty
               Interrupt Flag bit in the Interrupt Flag Status and Clear register (INTFLAG.DRE) is
               set.