43.4.12 Temperature Indicator Requirements

Table 43-17. 

Standard Operating Conditions (unless otherwise stated)

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TS01*TACQMINMinimum ADC Acquisition Time Delay—25—µs
TS02*MVVoltage Sensitivity—-3.75—mV/℃

High Range

(TSRNG = 1)

TS02A*—-2.75—mV/℃

Low Range

(TSRNG = 0)

TS03*TSACCTemperature Indicator Accuracy—5—℃

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.