43.4.9 Comparator Specifications

Table 43-14. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CM01VIOFFInput Offset Voltage—15±50mV

VICM = VDD/2

SP = 0

CM02VICMInput Common-Mode RangeGND—VDDV
CM03*CMRRCommon-Mode Input Rejection Ratio—50—dB
CM04*VHYSTComparator Hysteresis—50—mV
CM05*TRESP(1)Response Time, Rising Edge—96—nsSP = 0
CM05A*Response Time, Falling Edge—145—nsSP = 0
CM06*TRESP(1)Response Time, Rising Edge—155—nsSP = 1
CM06A*Response Time, Falling Edge—200—nsSP = 1

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. Response time measured with one comparator input at VDD/2, while the other input transitions from VSS to VDD.