43.4.13 Timer0 and Timer1 External Clock Requirements

Table 43-18. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
40*TT0HT0CKI High Pulse-Width0.5TCY+20——nsNo Prescaler
40A*10——nsWith Prescaler
41*TT0LT0CKI Low Pulse-Width0.5TCY+20——nsNo Prescaler
41A*10——nsWith Prescaler
42*TT0PT0CKI PeriodGreater of: 20 or (TCY+40)/N——nsN = Prescale value
45*TT1HT1CKI High Time0.5TCY+20——nsSynchronous, No Prescaler
45A*15——nsSynchronous, with Prescaler
45B*30——nsAsynchronous
46*TT1LT1CKI Low Time0.5TCY+20——nsSynchronous, No Prescaler
46A*15——nsSynchronous, with Prescaler
46B*30——nsAsynchronous
47*TT1PT1CKI Input PeriodGreater of: 30 or (TCY+40)/N——nsSynchronous,N = Prescale value
47A*60——nsAsynchronous
49*TCKEZTMR1Delay from External Clock Edge to Timer Increment2*TOSC—7*TOSC—Timers in Sync mode

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Figure 43-11. Timer0 and Timing1 External Clock Timings