2.2 Board Features
| Characteristic | Specification | Featured Components |
|---|---|---|
|
Processor |
SoC 343-ball TFBGA, 14x14 mm, 0.65 mm pitch |
Microchip SAMA7D65-V/4HB-SL3 |
|
External clock |
24-MHz crystal for MPU main clock 32.768-KHz crystal for MPU slow clock 32.768-KHz clock generator for M.2 interface 25-MHz crystal for on-board ETH RGMII |
ECS-240-10-37B2-JTN-TR FC-12M 32.7680KA-A3 ASAK-32.768KHZ-LRS-T ECS-250-10-37B-CTN-TR |
|
Memory |
8-Gbit DDR3L 64-Mbit QSPI NOR Flash with EUI-48 4-Gbit SLC NAND Flash 2-Kbit EEPROM with EUI-48 |
AS4C512M16D3LA-10BIN Microchip SST26VF064BEUI-104I/MF MX30LF4G28AD-XKI Microchip 24AA025E48 |
|
SD/MMC |
One 4-bit SD card socket One M.2 radio module interface, SDIO I/F multiplexed with an SPI interface |
- - |
|
USB |
One device USB Type-C connector Two host USB Type-A connectors |
Microchip MIC2026-1YM |
|
Ethernet |
One 10/100/1000 RGMII on board One 10/100/1000 RGMII SODIMM add-on slot |
Microchip LAN8840-V/PSA - |
|
Display |
One MIPI DSI® 34-pin FPC connector One LVDS 30-pin FPC connector |
- |
|
Debug port |
One UART debug connector One JTAG interface |
- - |
|
User interaction |
One RGB (Red, Green, Blue) LED Four push button switches |
- - |
|
CAN-FD |
Three on-board CAN-FD transceivers Two interfaces available on mikroBUS™ slots |
Microchip MCP2542FDT-E/MF |
|
Expansion |
Raspberry Pinote 40-pin GPIO connector Two mikroBUS connectors Two PIOBU/System headers |
- Hundreds of possible Click™ extensions featuring Microchip functions inside - |
|
Power management |
Power supply unit Power monitoring Daughter cards power supply Backup power supply |
Microchip MCP16502TAB-E/S8B Microchip PAC1934 Microchip MIC23450-AAAYML CR1220 battery holder (battery not mounted) |
|
Board supply |
System 5 VDC from USB Type-C System 5 VDC from DC jack |
- - |