| 1 | J15 | 10/100/1000 RGMII Ethernet and SPI
SODIMM connector |
| 2 | J26 | mikroBUS2 interface |
| 3 | J25 | mikroBUS1 interface |
| 4 | J24 | USB 2.0 Type-A (USB C) |
| 5 | J23 | USB 2.0 Type-A (USB B) |
| 6 | J3 | USB 2.0 Type-C (USB A) |
| 7 | BT1 | CR1220 battery holder |
| 8 | J1 | 5V DC jack connector |
| 9 | J17 | LVDS display 30-pin connector |
| 10 | J16 | MIPI DSI 34-pin connector |
| 11 | J14 | 10/100/1000 GMAC0 Ethernet
connector |
| 12 | J29, J31, J30 | CAN1, CAN2 and CAN3 interfaces,
respectively |
| 13 | J38 | JTAG debug connector |
| 14 | J18 | RPi 40-pin extension connector |
| 15 | J11 | M.2 wireless interface connector |
| 16 | J35 | FTDI connector (UART debugger) |
| 17 | J19, J20, J21, J22 | 2x4 female headers used for LCD
fitting |