2.4 Power Sources
Two options are available to power-up the board:
- Powering through the USB Type-C connector on the USBA port (J3)
- Powering through the DC jack connector (J1)
| Electrical Parameters | Value |
|---|---|
| Input voltage | 5 VDC |
| Maximum input voltage (limits) | 6 VDC |
| Current capability | 6 A |
CAUTION: The board runs at a 3.3V voltage level logic. The
maximum voltage that the I/O pins can tolerate is 3.3V. Providing higher voltages (e.g.,
5V) to an I/O pin could damage the board.