3.3.3 NAND Flash Memory
The board features one SLC 4-Gbit NAND Flash memory, MX30LF4G28AD-XKI.
The high capacity of this memory device allows for large programs and operating systems to be stored.
The SAMA7D6 Series MPU features one Programmable Multibit Error Correcting Code (PMECC) controller, which can be used to generate redundancy information for both SLC and MLC NAND devices. It supports redundancy for correction of 2, 4, 8, 12, 24 or 32 errors per sector of data.
Keep the JP9 jumper placed on the J36 header to be able to boot from (or use) the NAND Flash memory.
Remove the JP9 jumper to prevent the system from booting from the NAND Flash memory.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA0 | NAND_WE | NAND Flash Write Enable signal |
| PA1 | NAND_ALE | NAND Flash Address Latch Enable signal |
| PA2 | NAND_CLE | NAND Flash Command Latch Enable signal |
| PA3 | NAND_D0 | NAND Flash data 0 |
| PA4 | NAND_D1 | NAND Flash data 1 |
| PA5 | NAND_D4 | NAND Flash data 4 |
| PA6 | NAND_D5 | NAND Flash data 5 |
| PA7 | NAND_D6 | NAND Flash data 6 |
| PA8 | NAND_D7 | NAND Flash data 7 |
| PA9 | NAND_D2 | NAND Flash data 2 |
| PA10 | NAND_D3 | NAND Flash data 3 |
| PA11 | NAND_RDY | NAND Flash Ready signal |
| PA12 | NAND_RE | NAND Flash Output Enable signal |
| PA13 | NAND_CS | NAND Flash Chip Select line |