37.4 Signal Description

Pin Name Pin Description Type
DM Data -: Differential Data Line - Port Input/Output
DP Data +: Differential Data Line + Port Input/Output
SOF 1kHZ SOF Output Output

Refer to the Pinout for additional information on the pin mapping for this peripheral. One signal can be mapped on several pins.