7.3.3 I/O Pins
After power-up, the I/O pins are tri-stated except RESETn, which is pull-up enabled and configured as an input.
After power-up, the I/O pins are tri-stated except RESETn, which is pull-up enabled and configured as an input.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.