44.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
GCLK Peripheral Channel
Clock Name:Register |
PAC Peripheral
Identifier (PAC.WRCTRL.PERIDx) |
EVSYS Users
(EVSYS.USERm) |
EVSYS Generator (EVSYS.CHANNELn.EVGENx) |
Power Domain |
---|---|---|---|---|---|---|---|---|
AC | 0x4501_2000 | 190 : COMP_0, COMP_1, WIN | MCLK.CLKMSK3[9] | GCLK_AC: GCLK.PCHCTRL[34] | 45 | 89 : SOC_0 90 : SOC_1 |
108 : AC COMP_0 109 : AC COMP_1 110 : WIN |
VDDREG, AVDD |