12.1 Features

The following are key features of the HSM module:

  • User programmable Arm M0+CPU
  • Hardware security partition with 128 kB local RAM
  • Standard firmware for turnkey operation
  • High performance cryptographic accelerators
  • AES, TDES, ChaCha20, SHA-2, SHA-1, Poly1305, RSA, ECC
  • Secure non-volatile key storage
  • Secure boot
  • Secure debug
  • True Random Number Generator(TRNG)
  • Real Time Clock (RTC)
  • Tamper response module
  • Backup registers
  • AXI or AHB DMA Interface
  • AHB Host Interface