7.2.4 Internal Power Domains

A variety of internal regulated power domains (nominal 1.2v) are as follows:

  • VDDCORE_BU: This domain powers the backup domain.
  • VDDCORE_SW: The main voltage domain for the CPU, bus, and most peripherals.
  • VDDCORE_USB: This domain powers the USB PHY.
  • VDDCORE_RAM: This domain is used to retain the System SRAM and the PLL.