7.6.3 I/O Pins
After reset, the I/0 pins are tri-stated except pins PA02 and PA03 (configured as an input with pull-up enabled). These pins, by default, are assigned to TMS_SWDIO for pin PA02, and to the SWCLK peripheral function for pin PA03, which allows for debugger probe detection.