28.2 Features

  • Reset the microcontroller and set it to an initial state according to the reset source
  • Reset cause register for reading the reset source from the application code
  • Multiple reset sources
    • Power supply reset sources: POR, PORCORE, BOR33
    • User reset sources: External reset (RESET), Watchdog reset, System Reset Request, CPU Lockup reset
    • Backup exit sources: Real-Time Counter (RTC)