2.6 Trace

When present on select pin counts, the trace pins can be connected to a hardware trace-enabled pro­grammer/debugger to provide a compressed real-time instruc­tion trace. When used for trace, the TRACE_DATA0, TRACE_DATA1, TRACE_DATA2, TRACE_DATA3 and TRACECLK pins should be dedicated for this use. The trace hardware requires a 22 Ω series resistor between the trace pins and the external trace connector.