43.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source |
MCLK AHBx/APBx Clock Enable Mask Bit |
GCLK Peripheral Channel
Clock Name:Register |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Users
(EVSYS.USERm) |
EVSYS Generator
(EVSYS.CHANNELn.EVGENx) |
DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) |
Power Domain |
---|---|---|---|---|---|---|---|---|---|
ADC | 0x4501_0000 | 132: REQ0 133: REQ1 |
MCLK.CLKMSK3[8] | GCLK_ADC: GCLK.PCHCTRL[33] | 44 | 78-88 : TRIG_x | 106 : CHRDYC 107 : CMP |
61 : PFFRDY | VDDREG, AVDD |