45.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
GCLK Peripheral Channel
Clock Name:Register |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Users
(EVSYS.USERm) |
EVSYS Generator
(EVSYS.CHANNELn.EVGENx) |
Power Domain |
---|---|---|---|---|---|---|---|---|
PDEC | 0x4501_C000 | 142 : DIR, ERR, MC_0, MC_1, OVF, VLC | MCLK.CLKMSK3[14] | GCLK_PDEC : GCLK.PCHCTRL[38] | 50 | 97-99 : EVU_x | 118 : DIR 119 : ERR 120 : MCX_0 121 : MCX_1 122 : OVF 123 : VLC |
VDDREG |