41.4 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Generator (EVSYS.CHANNELn.EVGENx) |
Power Domain |
---|---|---|---|---|---|---|
TRNG | 0x4502_4000 | 147 : ISO | 112 : CLK_TRNG_APB | 54 | 125 : READY | VDDCORE_SW |