27.4 Peripheral Dependencies
Peripheral Name | Base Address | NVIC IRQ Index: Source | PAC Peripheral
ID (PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|
PM | 0x4400_6000 | 3 : SLEEPRDY | 3 | VDDREG |
Peripheral Name | Base Address | NVIC IRQ Index: Source | PAC Peripheral
ID (PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|
PM | 0x4400_6000 | 3 : SLEEPRDY | 3 | VDDREG |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.