22.4 Peripheral Dependencies
Peripheral Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral ID (PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|---|
WDT | 0x4401_6000 | 11 : EW | MCLK.CLKMSK1[11] | 11 | VDDREG |