34.2 Features

The following are key features of the module:

  • Interface for configuring operating mode:
    • Inter-Integrated Circuit (I2C) two-wire serial interface
    • System Management Bus (SMBus™) compatible
    • Serial Peripheral Interface (SPI)
    • Universal Synchronous/Asynchronous Receiver/Transmitter (USART)

      (Plus LIN Host, LIN Client when operating in USART mode)

  • Baud Rate Generator (BRG)
  • Address Match/mask Logic
  • Operational in all Sleep modes with an External Clock Source
  • Can be used with DMA
  • Up to 16-byte Internal FIFOs for Transmit and Receive