11.1 Embedded Memories

  • Internal high-speed Flash with Read-While-Write (RWW - Live Update) capability, (i.e., Erase/Write on one Flash panel while executing code from other Flash panel, Flash divided equally into two panels.)
  • Internal high-speed RAM, single-cycle access at full speed
  • Internal backup RAM, single-cycle access at full speed