38.4 Signal Description

Table 38-1. Signal Description
PIN NAME DESCRIPTION TYPE
CAN0_RX CAN0_FD Receive Digital Input
CAN0_TX CAN0_FD Transmit Digital Output
CAN1_RX CAN1_FD Receive Digital Input
CAN1_TX CAN1_FD Transmit Digital Output